Ready to Operate
Vention Heavy Payload Telescopic Cobot Palletizer - Fenceless with Infeed [Self-Deployed]
![Vention Heavy Payload Telescopic Cobot Palletizer - Fenceless with Infeed [Self-Deployed]](https://ventionavatars.s3.amazonaws.com/uploads/design/snapshot/306163/vention-heavy-payload-telescopic-cobot-palletizer-fenceless-with-infeed-self-deployed.png)
Ready to Operate
Vention Heavy Payload Telescopic Cobot Palletizer - Fenceless with Infeed [Self-Deployed]
$139,624.05 USD
This Vention robotic palletizing solution is a simple and cost-effective design featuring an H2017 Doosan Robot on a t-slot aluminum structure, covering minimal space, and optimizing your end of line packaging automation. It is designed for 2 pallets to be docked at each side of the robot’s vertical 7th axis and it includes a conveyor infeed, the MachineApps palletizing software, a control interface and safety area scanners. (Config: CP-DH2017-T8-DP-BS-SD-CR-NM-M1-D2)
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | PZ-CB-306163 v2 |
Weight | 397.7 kg |
Dimensions (L x W x H) | 4364 x 3347 x 2012 mm |
Unit price | $139,624.05 USD |
Use case | Packaging |
Application | Cobot Palletizer |
Assembly time | 12:49 |
Ready to Operate Support Bundle
2023 Cobot Palletizer - Extended Height - Self Deployed
The bundle for Extended Height Cobot Palletizers includes:
- Design validation & customization
- Pre-assembly
- 12 hours of remote support during deployment
Customer is responsible for Site Acceptance Test & commissioning.