Ready to Operate
Vention Heavy Payload Telescopic Cobot Palletizer - Fenced with Rollers Infeed [Turnkey]
![Vention Heavy Payload Telescopic Cobot Palletizer - Fenced with Rollers Infeed [Turnkey]](https://ventionavatars.s3.amazonaws.com/uploads/design/snapshot/304996/vention-heavy-payload-telescopic-cobot-palletizer-fenced-with-rollers-infeed-turnkey.png)
Ready to Operate
Vention Heavy Payload Telescopic Cobot Palletizer - Fenced with Rollers Infeed [Turnkey]
$171,527.54 USD
This Vention robotic palletizing solution is a simple and cost-effective design featuring an H2017 Doosan Robot on a t-slot aluminum structure, covering minimal space, and optimizing your end of line packaging automation. It is designed for 2 pallets to be docked at each side of the robot’s vertical 7th axis and it includes a complete safety enclosure with a conveyor infeed, the MachineApps palletizing software and a control interface. (Config: CP-DH2017-T8-DP-RS-FH-CR-NM-M1-D1)
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | PZ-CB-304996 v2 |
Weight | 709.0 kg |
Dimensions (L x W x H) | 5585 x 3585 x 2521 mm |
Unit price | $171,527.54 USD |
Use case | Packaging |
Application | Cobot Palletizer |
Assembly time | 1:36 |
Ready to Operate Support Bundle
2023 Cobot Palletizer - Extended & Fenced - Full Deployment
Full Deployment Bundles provide end-to-end deployment support for select Vention applications.
The bundle for Extended Height Cobot Palletizers includes:
- Design validation & customization
- Pre-assembly & Factory Acceptance Test
- Site Acceptance Test & commissioning.
This ensures the delivery of a functional palletizer that performs according to the requirements defined in a project scope, from gripper validation to palletizing rate to operator functionality.