Ready to Operate

Vention Heavy Payload Telescopic Cobot Palletizer - Fenced with Infeed [Turnkey]

Ready to Operate

Vention Heavy Payload Telescopic Cobot Palletizer - Fenced with Infeed [Turnkey]

By: User badge
$173,983.95 USD
This Vention robotic palletizing solution is a simple and cost-effective design featuring an H2017 Doosan Robot on a t-slot aluminum structure, covering minimal space, and optimizing your end of line packaging automation. It is designed for 2 pallets to be docked at each side of the robot’s vertical 7th axis and it includes a complete safety enclosure with a conveyor infeed, the MachineApps palletizing software and a control interface. (Config: CP-DH2017-T8-DP-BS-FH-CR-NM-M1-D1)

0 comments
Use desktop to open this design in the MachineBuilder
All parts available

Not sure where to start?

Get help from an expert

Technical Specifications

Spec Attribute Spec Value
Design number PZ-CB-262494 v13
Weight 668.5 kg
Dimensions (L x W x H) 5668 x 3585 x 2521 mm
Unit price $173,983.95 USD
Use case Packaging
Application Cobot Palletizer
Assembly time 47:28

Ready to Operate Support Bundle

2023 Cobot Palletizer - Extended & Fenced - Full Deployment

Full Deployment Bundles provide end-to-end deployment support for select Vention applications.

The bundle for Extended Height Cobot Palletizers includes:

  • Design validation & customization
  • Pre-assembly & Factory Acceptance Test
  • Site Acceptance Test & commissioning.

This ensures the delivery of a functional palletizer that performs according to the requirements defined in a project scope, from gripper validation to palletizing rate to operator functionality.

Technical Drawings

Technical Documents

Calculators

Technical Specifications

Spec Attribute Spec Value
Design number PZ-CB-262494 v13
Weight 668.5 kg
Dimensions (L x W x H) 5668 x 3585 x 2521 mm
Unit price $173,983.95 USD
Use case Packaging
Application Cobot Palletizer
Assembly time 47:28

Ready to Operate Support Bundle

2023 Cobot Palletizer - Extended & Fenced - Full Deployment

Full Deployment Bundles provide end-to-end deployment support for select Vention applications.

The bundle for Extended Height Cobot Palletizers includes:

  • Design validation & customization
  • Pre-assembly & Factory Acceptance Test
  • Site Acceptance Test & commissioning.

This ensures the delivery of a functional palletizer that performs according to the requirements defined in a project scope, from gripper validation to palletizing rate to operator functionality.

Technical Drawings