Ready to Operate
Vention Heavy Payload Fixed Cobot Single Palletizer - Fenceless with Rollers Infeed [Turnkey]
![Vention Heavy Payload Fixed Cobot Single Palletizer - Fenceless with Rollers Infeed [Turnkey]](https://ventionavatars.s3.amazonaws.com/uploads/design/snapshot/305037/vention-heavy-payload-fixed-cobot-single-palletizer-fenceless-with-rollers-infeed-turnkey.png)
Ready to Operate
Vention Heavy Payload Fixed Cobot Single Palletizer - Fenceless with Rollers Infeed [Turnkey]
$145,649.49 USD
This Vention robotic palletizing solution is a simple and cost-effective design featuring an H2017 Doosan Robot on a t-slot aluminum structure, covering minimal space, and optimizing your end of line packaging automation. It is designed for 1 pallet to be docked at one side of the robot’s fixed pedestal and it includes a conveyor infeed, the MachineApps palletizing software, a control interface and safety area scanners. (Config: CP-DH2017-F8-SP-RS-SD-CR-NM-M1-D1)
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | PZ-CB-305037 v3 |
Weight | 393.0 kg |
Dimensions (L x W x H) | 4274 x 2492 x 1926 mm |
Unit price | $145,649.49 USD |
Use case | Packaging |
Application | Cobot Palletizer |
Assembly time | 13:43 |
Ready to Operate Support Bundle
2023 Cobot Palletizer - Fixed Height & Fenceless - Full Deployment
Full Deployment Bundles provide end-to-end deployment support for select Vention applications.
The bundle for Fixed Height Cobot Palletizers includes:
- Design validation & customization
- Pre-assembly & Factory Acceptance Test
- Site Acceptance Test & commissioning.
This ensures the delivery of a functional palletizer that performs according to the requirements defined in a project scope, from gripper validation to palletizing rate to operator functionality.