UR5e on 7th axis - Enclosed Timing Belt 1530mm

UR5e on 7th axis - Enclosed Timing Belt 1530mm
$52,421.62 USD
UR5e on Vention robot transfer unit driven by a timing belt actuator with linear guide rails on a t-slot aluminum extrusion structure. This design includes the robot, hardware, and software to control the actuator. Versatile 7th axis for clients looking to use modular components and avoid pinch points.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-EX-275758 v4 |
Weight | 140.8 kg |
Dimensions (L x W x H) | 686 x 1778 x 1474 mm |
Unit price | $52,421.62 USD |
Use case | Manufacturing |
Application | Robot 7th Axis |
Assembly time | 16:26 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-EX-275758 v4 |
Weight | 140.8 kg |
Dimensions (L x W x H) | 686 x 1778 x 1474 mm |
Unit price | $52,421.62 USD |
Use case | Manufacturing |
Application | Robot 7th Axis |
Assembly time | 16:26 |