UR5e Heavy-Duty Mobile Stand

UR5e Heavy-Duty Mobile Stand
$2,560.86 USD
Heavy-duty pedestal for Universal Robots UR5e. Pedestal height is 840mm. Vention is certified by Universal Robots.
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-38328 v13 |
Weight | 38.4 kg |
Dimensions (L x W x H) | 820 x 728 x 863 mm |
Unit price | $2,560.86 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 7:12 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-38328 v13 |
Weight | 38.4 kg |
Dimensions (L x W x H) | 820 x 728 x 863 mm |
Unit price | $2,560.86 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 7:12 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback