UR3e on 7th axis - Enclosed Timing Belt 3330mm

UR3e on 7th axis - Enclosed Timing Belt 3330mm
$49,433.88 USD
UR3e on Vention robot transfer unit driven by a timing belt actuator with linear guide rails on a t-slot aluminum extrusion structure. This design includes the robot, hardware, and software to control the actuator. Versatile 7th axis for clients looking to use modular components and avoid pinch points.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-EX-272487 v7.7 |
Weight | 176.9 kg |
Dimensions (L x W x H) | 659 x 3738 x 1271 mm |
Unit price | $49,433.88 USD |
Use case | Manufacturing |
Application | Robot 7th Axis |
Assembly time | 20:11 |