UR3e on 7th axis - Enclosed Timing Belt 2295mm

UR3e on 7th axis - Enclosed Timing Belt 2295mm
$48,926.92 USD
UR3e on Vention robot transfer unit driven by a timing belt actuator with linear guide rails on a t-slot aluminum extrusion structure. This design includes the robot, hardware, and software to control the actuator. Versatile 7th axis for clients looking to use modular components and avoid pinch points.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-EX-272485 v6 |
Weight | 143.7 kg |
Dimensions (L x W x H) | 659 x 2713 x 1289 mm |
Unit price | $48,926.92 USD |
Use case | Manufacturing |
Application | Robot 7th Axis |
Assembly time | 15:34 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-EX-272485 v6 |
Weight | 143.7 kg |
Dimensions (L x W x H) | 659 x 2713 x 1289 mm |
Unit price | $48,926.92 USD |
Use case | Manufacturing |
Application | Robot 7th Axis |
Assembly time | 15:34 |