UR3e on 7th axis - Enclosed Ball Screw 855mm

UR3e on 7th axis - Enclosed Ball Screw 855mm
$44,853.93 USD
UR3e on Vention robot transfer unit driven by a ball screw actuator with linear guide rails on a t-slot aluminum extrusion structure. This design includes the robot, hardware, and software to control the actuator. Versatile 7th axis for clients looking to use modular components and avoid pinch points.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-EX-272492 v12 |
Weight | 107.6 kg |
Dimensions (L x W x H) | 659 x 1482 x 1271 mm |
Unit price | $44,853.93 USD |
Use case | Manufacturing |
Application | Robot 7th Axis |
Assembly time | 13:12 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-EX-272492 v12 |
Weight | 107.6 kg |
Dimensions (L x W x H) | 659 x 1482 x 1271 mm |
Unit price | $44,853.93 USD |
Use case | Manufacturing |
Application | Robot 7th Axis |
Assembly time | 13:12 |