UR20 Sanding and Surface Finishing Single Station Robot Cell with Kit

UR20 Sanding and Surface Finishing Single Station Robot Cell with Kit
$82,388.45 USD
Vention sanding and surface finishing robot cell designed with t-slot aluminum extrusions and a UR20 capable of reaching different size materials. Automate your manufacturing plant and increase your productivity with this customizable and highly scalable solution.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-SP-293157 v3 |
Weight | 229.5 kg |
Dimensions (L x W x H) | 1468 x 2689 x 2141 mm |
Unit price | $82,388.45 USD |
Use case | Manufacturing |
Application | Sanding & Surface Finishing |
Assembly time | 18:30 |