UR20 Sanding and Surface Finishing Robot Cell

UR20 Sanding and Surface Finishing Robot Cell
$81,062.78 USD
Vention sanding and surface finishing robot cell designed with t-slot aluminum extrusions and a UR20 capable of reaching different size materials. Automate your manufacturing plant and increase your productivity with this customizable and highly scalable solution.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-SP-280774 v9 |
Weight | 232.0 kg |
Dimensions (L x W x H) | 3328 x 2506 x 2133 mm |
Unit price | $81,062.78 USD |
Use case | Manufacturing |
Application | Sanding & Surface Finishing |
Assembly time | 16:34 |