Ready to Operate
UR10e Sanding and Surface Finishing Robot Cell

Ready to Operate
UR10e Sanding and Surface Finishing Robot Cell
$97,090.65 USD
Vention sanding and surface finishing robot cell designed with t-slot aluminum extrusions and a UR10e on a 7th axis capable of reaching different size materials. Automate your manufacturing plant and increase your productivity with this customizable and highly scalable solution.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-SP-284178 v12 |
Weight | 344.8 kg |
Dimensions (L x W x H) | 2589 x 2921 x 1472 mm |
Unit price | $97,090.65 USD |
Use case | Manufacturing |
Application | Sanding & Surface Finishing |
Assembly time | 15:57 |
Ready to Operate Support Bundle
2023 Sanding & Surface Finishing - Turn-key and MachineApp (standard)
including assembly, functional validation test at customer and MachineApp
Quality of sanding not guaranteed