UR10e on 7th axis - Enclosed Ball Screw 2295mm

UR10e on 7th axis - Enclosed Ball Screw 2295mm
$65,323.79 USD
UR10e on Vention robot transfer unit driven by a ball screw actuator with linear guide rails on a t-slot aluminum extrusion structure. This design includes the robot, hardware, and software to control the actuator. Versatile 7th axis for clients looking to use modular components and avoid pinch points.
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-EX-272474 v6 |
Weight | 173.3 kg |
Dimensions (L x W x H) | 855 x 2926 x 1711 mm |
Unit price | $65,323.79 USD |
Use case | Manufacturing |
Application | Robot 7th Axis |
Assembly time | 18:39 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-EX-272474 v6 |
Weight | 173.3 kg |
Dimensions (L x W x H) | 855 x 2926 x 1711 mm |
Unit price | $65,323.79 USD |
Use case | Manufacturing |
Application | Robot 7th Axis |
Assembly time | 18:39 |