UR10e on 7th axis - Belt Rack 3.8m

UR10e on 7th axis - Belt Rack 3.8m
$71,445.24 USD
UR10e by Universal Robots on Vention robot transfer unit driven by a belt rack actuator with linear guide rails on a t-slot aluminum extrusion structure. This design includes the robot, hardware, and software to control the actuator. Versatile 7th axis for clients looking to use modular components and avoid pinch points.
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-EX-275794 v3 |
Weight | 192.9 kg |
Dimensions (L x W x H) | 881 x 4147 x 1834 mm |
Unit price | $71,445.24 USD |
Use case | Manufacturing |
Application | Robot 7th Axis |
Assembly time | 4:50 |