Ready to Operate
UR Palletizer - Vention Lift Column - 12.5kg Payload

Ready to Operate
UR Palletizer - Vention Lift Column - 12.5kg Payload
$143,947.04 USD
This collaborative robot palletizer is a versatile solution to palletize products. It has been designed to be easily moved into place with a 27in pallet jack, and it is designed around the Universal Robots UR10e. 2 pallets can be simultaneously placed next to the palletizer and a 870mm telescopic column is used to palletize higher. The controller is installed on the frame around the column, while the the pendant and the tower light are installed on a pedestal outside of the safety zone of the cell. Palletizing software , URCap for MachineMotion and Robot Safety Module are included.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | PZ-CB-226532 v43 |
Weight | 380.3 kg |
Dimensions (L x W x H) | 3546 x 3019 x 1765 mm |
Unit price | $143,947.04 USD |
Use case | Packaging |
Application | Cobot Palletizer |
Assembly time | 33:54 |
Ready to Operate Support Bundle
UR Palletizer - Vention Telescopic 7th Axis - Full Deployment
Full Deployment Bundles provide end-to-end deployment support for select Vention applications.
The bundle for Telescopic 7th Axis Cobot Palletizers includes:
- Design validation & customization
- Pre-assembly & Factory Acceptance Test
- Site Acceptance Test & commissioning.
This ensures the delivery of a functional palletizer that performs according to the requirements defined in a project scope, from gripper validation to palletizing rate to operator functionality.