Ready to Operate
UR Medium Payload Fixed Cobot Palletizer - Fenceless [Self-Deployed]
![UR Medium Payload Fixed Cobot Palletizer - Fenceless [Self-Deployed]](https://ventionavatars.s3.amazonaws.com/uploads/design/snapshot/305995/ur-medium-payload-fixed-cobot-palletizer-fenceless-self-deployed.png)
Ready to Operate
UR Medium Payload Fixed Cobot Palletizer - Fenceless [Self-Deployed]
$110,672.58 USD
This Vention robotic palletizing solution is a simple and cost-effective design featuring a UR10e by Universal Robots on a t-slot aluminum structure, covering minimal space, and optimizing your end of line packaging automation. It is designed for 2 pallets to be docked at each side of the robot’s fixed pedestal and it includes an infeed sensing kit, the MachineApps palletizing software, a control interface and safety area scanners. (Config: CP-00UR10-F8-DP-NC-SD-CR-NM-M1-D2)
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | PZ-CB-305995 v2 |
Weight | 177.0 kg |
Dimensions (L x W x H) | 3386 x 3184 x 1480 mm |
Unit price | $110,672.58 USD |
Use case | Packaging |
Application | Cobot Palletizer |
Assembly time | 5:42 |
Ready to Operate Support Bundle
2023 Cobot Palletizer - Fixed Height - Self Deployed
The bundle for Fixed Height Cobot Palletizers includes:
- Design validation & customization
- Pre-assembly
- 12 hours of remote support during deployment
Customer is responsible for Site Acceptance Test & commissioning.