Ready to Operate
UR Medium Payload Extended Cobot Palletizer [Turnkey]
![UR Medium Payload Extended Cobot Palletizer [Turnkey]](https://assets.vention.io/uploads/design/snapshot/257660/ur-medium-payload-extended-cobot-palletizer-turnkey.png)
Ready to Operate
UR Medium Payload Extended Cobot Palletizer [Turnkey]
$129,976.19 USD
This Vention robotic palletizing solution is a simple and cost-effective design featuring a UR10e by Universal Robots on a t-slot aluminum structure, covering minimal space, and optimizing your end of line packaging automation. It is designed for 2 pallets to be docked at each side of the robot’s vertical 7th axis and it includes an infeed sensing kit, the MachineApps palletizing software, and a control interface. (Config: CP-00UR10-G8-DP-NC-NS-CR-NM-M1-D1)
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | PZ-CB-257660 v13 |
Weight | 261.4 kg |
Dimensions (L x W x H) | 3247 x 3060 x 1359 mm |
Unit price | $129,976.19 USD |
Use case | Packaging |
Application | Cobot Palletizer |
Assembly time | 30:49 |
Ready to Operate Support Bundle
2023 Cobot Palletizer - Extended & Fenceless - Full Deployment
Full Deployment Bundles provide end-to-end deployment support for select Vention applications.
The bundle for Extended Height Cobot Palletizers includes:
- Design validation & customization
- Pre-assembly & Factory Acceptance Test
- Site Acceptance Test & commissioning.
This ensures the delivery of a functional palletizer that performs according to the requirements defined in a project scope, from gripper validation to palletizing rate to operator functionality.