UR Heavy Payload Fixed Cobot Palletizer [Hardware Kit, No Software]

UR Heavy Payload Fixed Cobot Palletizer [Hardware Kit, No Software]

By: User badge
$77,941.98 USD
This Vention robotic palletizing hardware kit is a simple and cost-effective design featuring a UR20 by Universal Robots on a t-slot aluminum structure, covering minimal space, and optimizing your end of line packaging automation. It is designed for 2 pallets to be docked at each side of the robot’s fixed pedestal and it includes an infeed sensing kit, a control interface and safety area scanners.

0 comments
View in 3D
Use desktop to open this design in the MachineBuilder
Not all parts available

Not sure where to start?

Get help from an expert

Technical Specifications

Spec Attribute Spec Value
Design number PZ-CB-264624 v13
Weight 222.3 kg
Dimensions (L x W x H) 3114 x 3105 x 1875 mm
Unit price $77,941.98 USD
Use case Packaging
Application Cobot Palletizer
Assembly time 26:17

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Technical Specifications

Spec Attribute Spec Value
Design number PZ-CB-264624 v13
Weight 222.3 kg
Dimensions (L x W x H) 3114 x 3105 x 1875 mm
Unit price $77,941.98 USD
Use case Packaging
Application Cobot Palletizer
Assembly time 26:17

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Questions & Answers