Ready to Operate
Universal Robots Box Erector - Turnkey and Area Scanner

Ready to Operate
Universal Robots Box Erector - Turnkey and Area Scanner
$106,703.97 USD
Vention's Cobot Box Erector is a great solution for your high mix case forming need. The robot can erect boxes from 250x250x120mm to 400x400x300mm at a rate of up to 5 boxes per minute. The machine system comes as a full turnkey solution, including MachineApp software for controls, 3 area scanners, a UR10e robot, a box magazine, a taping system, a vacuum-based gripper and deployment on-site. The UR Box Erector can be integrated upstream of a Cobot Palletizer.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | PZ-BE-288124 v4 |
Weight | 300.5 kg |
Dimensions (L x W x H) | 2218 x 2639 x 3465 mm |
Unit price | $106,703.97 USD |
Use case | Packaging |
Application | Box Erecting |
Assembly time | 11:42 |
Ready to Operate Support Bundle
2023 Doosan Box Erector - Full Deployment
Full Deployment Bundles provide end-to-end deployment support for select Vention applications.
The bundle for Doosan Box Erector includes:
- Design validation & customization
- Pre-assembly & Factory Acceptance Test
- Site Acceptance Test & commissioning.
This ensures the delivery of a functional palletizer that performs according to the requirements defined in a project scope, from gripper validation to palletizing rate to operator functionality.