Tooling Plate and T-slot Tabletop Assembly - 1080 x 450 mm Workspace

Tooling Plate and T-slot Tabletop Assembly - 1080 x 450 mm Workspace
$1,676.91 USD
Vention mounting plate and tabletop workspace at 45 degrees . The t-slot enables you to fasten equipment or mount custom hardware onto the table top. Adjust this modular set of hardware to cover your specific needs by clicking on customize!
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-JF-307266 v4 |
Weight | 25.1 kg |
Dimensions (L x W x H) | 414 x 1092 x 424 mm |
Unit price | $1,676.91 USD |
Use case | Assembly |
Application | Jigs & Fixtures |
Assembly time | 2:16 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-JF-307266 v4 |
Weight | 25.1 kg |
Dimensions (L x W x H) | 414 x 1092 x 424 mm |
Unit price | $1,676.91 USD |
Use case | Assembly |
Application | Jigs & Fixtures |
Assembly time | 2:16 |
Questions & Answers