Tooling Plate and T-slot Table Top Assembly - 1080 x 450 mm Workspace

Tooling Plate and T-slot Table Top Assembly - 1080 x 450 mm Workspace
$2,157.72 USD
Vention mounting plate and table top workspace at 45 degrees . The t-slot enables you to fasten equipment or mount custom hardware onto the table top. Adjust this modular set of hardware to cover your specific needs by clicking on customize!
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-JF-307268 v4 |
Weight | 36.0 kg |
Dimensions (L x W x H) | 574 x 1114 x 1237 mm |
Unit price | $2,157.72 USD |
Use case | Assembly |
Application | Jigs & Fixtures |
Assembly time | 3:00 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-JF-307268 v4 |
Weight | 36.0 kg |
Dimensions (L x W x H) | 574 x 1114 x 1237 mm |
Unit price | $2,157.72 USD |
Use case | Assembly |
Application | Jigs & Fixtures |
Assembly time | 3:00 |
Questions & Answers