Table Top Cobot Pedestal

Table Top Cobot Pedestal
$732.32 USD
Table top robot pedestal designed for very light to light-duty robots such as the Universal Robot UR3, UR5, the Automata Eva or the Franka Emika. Ideal for educational applications. It can be easily lifted with the handles. The bumper pads underneath the frame will protect the table top surface from any scratches while preventing the pedestal to slip. Make sure to include the right robot mounting plate compatible with your robot. The robot is not included.
1 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-130910 v11 |
Weight | 12.5 kg |
Dimensions (L x W x H) | 908 x 908 x 200 mm |
Unit price | $732.32 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 1:44 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-130910 v11 |
Weight | 12.5 kg |
Dimensions (L x W x H) | 908 x 908 x 200 mm |
Unit price | $732.32 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 1:44 |
Questions & Answers