Smart Workstation with Tulip Kit and LED lighting

Smart Workstation with Tulip Kit and LED lighting
$3,200.39 USD
This mobile Smart Workstation for the Tulip Factory Kit includes a Tulip I/O gateway and Light Kit Shell, enabling pick-to-light, place-to-light, and many more applications. This workstation can provide IoT-enabled interactive visual work instructions.
1 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-WS-113736 v16 |
Weight | 78.4 kg |
Dimensions (L x W x H) | 884 x 1286 x 2152 mm |
Unit price | $3,200.39 USD |
Use case | Assembly |
Application | Workstations |
Assembly time | 7:23 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-WS-113736 v16 |
Weight | 78.4 kg |
Dimensions (L x W x H) | 884 x 1286 x 2152 mm |
Unit price | $3,200.39 USD |
Use case | Assembly |
Application | Workstations |
Assembly time | 7:23 |