Small Inlet Wire Mesh Safety Fence Section

Small Inlet Wire Mesh Safety Fence Section
$2,088.57 USD
Vention machine guard and safety fence inlet section designed with wire mesh panels and t-slot aluminum extrusions. Integrate this section with other Vention designed safety assemblies.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-SF-291010 v7 |
Weight | 76.2 kg |
Dimensions (L x W x H) | 1380 x 1260 x 2210 mm |
Unit price | $2,088.57 USD |
Use case | Manufacturing |
Application | Safety Enclosures |
Assembly time | 2:48 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-SF-291010 v7 |
Weight | 76.2 kg |
Dimensions (L x W x H) | 1380 x 1260 x 2210 mm |
Unit price | $2,088.57 USD |
Use case | Manufacturing |
Application | Safety Enclosures |
Assembly time | 2:48 |
Share your designs with the community and get rewarded!