Shelving Unit Top Module for MiR 500/1000 - 2 Shelves

Shelving Unit Top Module for MiR 500/1000 - 2 Shelves

By: User badge
$1,992.53 USD
Shelf structure to be mounted on a MiR 500 or MiR1000 robot. Refer to MiR user manuals to ensure CoM is within the specified range for safe operation at different payloads.

0 comments
View in 3D
Use desktop to open this design in the MachineBuilder
All parts available

Not sure where to start?

Get help from an expert

Technical Specifications

Spec Attribute Spec Value
Design number MH-AM-122536 v8
Weight 63.4 kg
Dimensions (L x W x H) 1137 x 642 x 1080 mm
Unit price $1,992.53 USD
Use case Material Handling
Application AGV Top Modules
Assembly time 5:25

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Technical Specifications

Spec Attribute Spec Value
Design number MH-AM-122536 v8
Weight 63.4 kg
Dimensions (L x W x H) 1137 x 642 x 1080 mm
Unit price $1,992.53 USD
Use case Material Handling
Application AGV Top Modules
Assembly time 5:25

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Questions & Answers