Sanding Kit - UR10e on 7th axis

Sanding Kit - UR10e on 7th axis
$81,107.46 USD
7th Axis for UR robot arms, using an enclosed timing belt actuator (2025mm stroke), ideal for dusty environment such as sanding, woodworking and polishing. Includes the Vention URCap MachineLogic for UR which enables plug-and-play integration with UR cobots. EOAT displayed is OnRobot Sanding Tool.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-SP-125869 v12 |
Weight | 180.9 kg |
Dimensions (L x W x H) | 1231 x 2219 x 1687 mm |
Unit price | $81,107.46 USD |
Use case | Manufacturing |
Application | Sanding & Surface Finishing |
Assembly time | 16:53 |