Sanding CRX - Vention Lift Column - Floor Anchored

Sanding CRX - Vention Lift Column - Floor Anchored
$79,480.67 USD
Vertical Range Extender for a Fanuc CRX robot equipped with a sanding tool. Overall height of the telescopic lift column can be changed from 830 to 1700mm. The CRX bolt directly in the top plate of the Telescopic actuator. Ideal for automated sanding application that require a large reach. This design includes the CRX-10iA/L, the Vention components and the OnRobot Sanding Tool with its force/torque sensing. Anchor studs not included.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-EX-227922 v9 |
Weight | 141.4 kg |
Dimensions (L x W x H) | 731 x 1160 x 1775 mm |
Unit price | $79,480.67 USD |
Use case | Manufacturing |
Application | Robot 7th Axis |
Assembly time | 8:39 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-EX-227922 v9 |
Weight | 141.4 kg |
Dimensions (L x W x H) | 731 x 1160 x 1775 mm |
Unit price | $79,480.67 USD |
Use case | Manufacturing |
Application | Robot 7th Axis |
Assembly time | 8:39 |
Share your designs with the community and get rewarded!