Robot Transfer Unit - Overhead Belt Rack Gantry System
Robot Transfer Unit - Overhead Belt Rack Gantry System
$82,215.56 USD
Vention robot transfer unit compatible with Fanuc, Universal Robots and More. Driven by belt rack and timing belt actuators with a linear rail system supported on a heavy duty t-slot aluminum structure. Robot arm not included.
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-EX-303786 v8 |
Weight | 1149.1 kg |
Dimensions (L x W x H) | 6934 x 3807 x 3119 mm |
Unit price | $82,215.56 USD |
Use case | Manufacturing |
Application | Robot 7th Axis |
Assembly time | 67:58 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-EX-303786 v8 |
Weight | 1149.1 kg |
Dimensions (L x W x H) | 6934 x 3807 x 3119 mm |
Unit price | $82,215.56 USD |
Use case | Manufacturing |
Application | Robot 7th Axis |
Assembly time | 67:58 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers