Robot Pedestal with UR3e - Mobile

Robot Pedestal with UR3e - Mobile
$35,887.67 USD
Vention robot pedestal with UR3e designed with t-slot aluminum extrusions and leveling caster wheels, with center point for the robot base at a 785mm height.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-289094 v2 |
Weight | 61.9 kg |
Dimensions (L x W x H) | 939 x 758 x 1238 mm |
Unit price | $35,887.67 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 6:58 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-289094 v2 |
Weight | 61.9 kg |
Dimensions (L x W x H) | 939 x 758 x 1238 mm |
Unit price | $35,887.67 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 6:58 |
Share your designs with the community and get rewarded!