Robot Pedestal with UR20 - Mobile

Robot Pedestal with UR20 - Mobile
$66,124.39 USD
Vention robot pedestal with UR10e designed with t-slot aluminum extrusions and leveling caster wheels, with center point for the robot base at a 785mm height.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-288081 v4 |
Weight | 127.5 kg |
Dimensions (L x W x H) | 1719 x 783 x 1978 mm |
Unit price | $66,124.39 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 12:08 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-288081 v4 |
Weight | 127.5 kg |
Dimensions (L x W x H) | 1719 x 783 x 1978 mm |
Unit price | $66,124.39 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 12:08 |
Questions & Answers