Robot Pedestal with UR16e - Mobile

Robot Pedestal with UR16e - Mobile
$59,305.91 USD
Vention robot pedestal with UR16e designed with t-slot aluminum extrusions and leveling caster wheels, with center point for the robot base at a 785mm height.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-289096 v2 |
Weight | 36.9 kg |
Dimensions (L x W x H) | 956 x 760 x 1519 mm |
Unit price | $59,305.91 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 8:43 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-289096 v2 |
Weight | 36.9 kg |
Dimensions (L x W x H) | 956 x 760 x 1519 mm |
Unit price | $59,305.91 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 8:43 |
Share your designs with the community and get rewarded!