Robot Pedestal with UR10e

Robot Pedestal with UR10e
$53,516.61 USD
Vention robot pedestal with UR10e by Universal Robots at a robot base height of 585mm.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-274612 v5 |
Weight | 22.6 kg |
Dimensions (L x W x H) | 991 x 598 x 1498 mm |
Unit price | $53,516.61 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 4:35 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-274612 v5 |
Weight | 22.6 kg |
Dimensions (L x W x H) | 991 x 598 x 1498 mm |
Unit price | $53,516.61 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 4:35 |
Share your designs with the community and get rewarded!