Robot Pedestal with M1013 - Mobile

Robot Pedestal with M1013 - Mobile
$48,539.91 USD
Vention robot pedestal with a Doosan M1013 designed with t-slot aluminum extrusions and leveling caster wheels, with center point for the robot base at a 785mm height.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-289696 v2 |
Weight | 75.1 kg |
Dimensions (L x W x H) | 1298 x 683 x 1589 mm |
Unit price | $48,539.91 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 7:51 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-289696 v2 |
Weight | 75.1 kg |
Dimensions (L x W x H) | 1298 x 683 x 1589 mm |
Unit price | $48,539.91 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 7:51 |
Questions & Answers