Robot Pedestal with M0617 - Mobile

Robot Pedestal with M0617 - Mobile
$51,408.66 USD
Vention robot pedestal with a Doosan M0617 designed with t-slot aluminum extrusions and leveling caster wheels, with center point for the robot base at a 785mm height.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-289693 v3 |
Weight | 75.1 kg |
Dimensions (L x W x H) | 1402 x 792 x 1942 mm |
Unit price | $51,408.66 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 8:06 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-289693 v3 |
Weight | 75.1 kg |
Dimensions (L x W x H) | 1402 x 792 x 1942 mm |
Unit price | $51,408.66 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 8:06 |
Share your designs with the community and get rewarded!