Robot Pedestal with Kinova Link 6 - Mobile

Robot Pedestal with Kinova Link 6 - Mobile
$46,072.66 USD
Vention robot pedestal with a Kinova Link 6 designed with t-slot aluminum extrusions and leveling caster wheels, with center point for the robot base plate at a 785mm height.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-289734 v3 |
Weight | 66.5 kg |
Dimensions (L x W x H) | 939 x 683 x 1961 mm |
Unit price | $46,072.66 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 8:14 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-289734 v3 |
Weight | 66.5 kg |
Dimensions (L x W x H) | 939 x 683 x 1961 mm |
Unit price | $46,072.66 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 8:14 |
Share your designs with the community and get rewarded!