Robot Pedestal with Kinova Gen 3 - Mobile

Robot Pedestal with Kinova Gen 3 - Mobile
$38,072.57 USD
Vention robot pedestal with a Kinova Gen 3 designed with t-slot aluminum extrusions and leveling caster wheels, with center point for the robot base plate at a 785mm height.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-289733 v2 |
Weight | 44.6 kg |
Dimensions (L x W x H) | 939 x 683 x 801 mm |
Unit price | $38,072.57 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 7:17 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-289733 v2 |
Weight | 44.6 kg |
Dimensions (L x W x H) | 939 x 683 x 801 mm |
Unit price | $38,072.57 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 7:17 |
Questions & Answers