Robot Pedestal with H2515- Mobile

Robot Pedestal with H2515- Mobile
$72,358.97 USD
Vention robot pedestal with a Doosan H2515 designed with t-slot aluminum extrusions and leveling caster wheels, with center point for the robot base at a 785mm height.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-289700 v3 |
Weight | 122.9 kg |
Dimensions (L x W x H) | 1260 x 814 x 1979 mm |
Unit price | $72,358.97 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 11:39 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-289700 v3 |
Weight | 122.9 kg |
Dimensions (L x W x H) | 1260 x 814 x 1979 mm |
Unit price | $72,358.97 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 11:39 |
Questions & Answers