Robot Pedestal with CRX5iA - Mobile

Robot Pedestal with CRX5iA - Mobile
$53,346.81 USD
Vention robot pedestal with Fanuc CRX5iA designed with t-slot aluminum extrusions and leveling caster wheels, with center point for the robot base plate at a 785mm height.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-289563 v3 |
Weight | 88.3 kg |
Dimensions (L x W x H) | 939 x 757 x 1471 mm |
Unit price | $53,346.81 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 9:06 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-289563 v3 |
Weight | 88.3 kg |
Dimensions (L x W x H) | 939 x 757 x 1471 mm |
Unit price | $53,346.81 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 9:06 |
Questions & Answers