Robot Pedestal with CRX25iA - Mobile

Robot Pedestal with CRX25iA - Mobile
$68,973.71 USD
Vention robot pedestal with Fanuc CRX25iA designed with t-slot aluminum extrusions and leveling caster wheels, with center point for the robot base plate at a 813mm height.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-289690 v2 |
Weight | 191.4 kg |
Dimensions (L x W x H) | 1174 x 785 x 2243 mm |
Unit price | $68,973.71 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 13:37 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-289690 v2 |
Weight | 191.4 kg |
Dimensions (L x W x H) | 1174 x 785 x 2243 mm |
Unit price | $68,973.71 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 13:37 |
Share your designs with the community and get rewarded!