Robot Pedestal with CRX20iA - Mobile

Robot Pedestal with CRX20iA - Mobile
$63,200.61 USD
Vention robot pedestal with Fanuc CRX20iA designed with t-slot aluminum extrusions and leveling caster wheels, with center point for the robot base at a 785mm height.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-289689 v3 |
Weight | 109.6 kg |
Dimensions (L x W x H) | 1029 x 785 x 1815 mm |
Unit price | $63,200.61 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 11:59 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-289689 v3 |
Weight | 109.6 kg |
Dimensions (L x W x H) | 1029 x 785 x 1815 mm |
Unit price | $63,200.61 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 11:59 |
Share your designs with the community and get rewarded!