Robot Pedestal with CRX10iA/L

Robot Pedestal with CRX10iA/L
$52,248.73 USD
Vention robot pedestal with Fanuc CRX10iA/L at a robot base height of 585mm.
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-275399 v2 |
Weight | 80.6 kg |
Dimensions (L x W x H) | 953 x 803 x 1609 mm |
Unit price | $52,248.73 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 5:09 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-275399 v2 |
Weight | 80.6 kg |
Dimensions (L x W x H) | 953 x 803 x 1609 mm |
Unit price | $52,248.73 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 5:09 |
Questions & Answers