Robot Pedestal with CRX10iA - Mobile

Robot Pedestal with CRX10iA - Mobile
$56,202.23 USD
Vention robot pedestal with Fanuc CRX10iA designed with t-slot aluminum extrusions and leveling caster wheels, with center point for the robot base at a 785mm height.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-289682 v2 |
Weight | 98.7 kg |
Dimensions (L x W x H) | 972 x 757 x 1647 mm |
Unit price | $56,202.23 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 8:56 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-289682 v2 |
Weight | 98.7 kg |
Dimensions (L x W x H) | 972 x 757 x 1647 mm |
Unit price | $56,202.23 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 8:56 |
Questions & Answers