Robot Pedestal - 585mm height

Robot Pedestal - 585mm height
$997.85 USD
Vention robot pedestal for cobots designed with a t-slot aluminum profile, with center point for the robot base at a 585mm height. Versatile base for different robot brands such as Fanuc, Universal Robots, Doosan, and more. Doosan H series, Fanuc CRX 10 and 20, and URe10 and 16 can all be bolted directly to the top plate of the pedestal, for other models please make sure to include the right robot mounting plate compatible with your robot. Robot is not included.
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-130885 v14 |
Weight | 21.4 kg |
Dimensions (L x W x H) | 315 x 315 x 585 mm |
Unit price | $997.85 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 0:48 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-130885 v14 |
Weight | 21.4 kg |
Dimensions (L x W x H) | 315 x 315 x 585 mm |
Unit price | $997.85 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 0:48 |
Questions & Answers