Robot Linear Rail System – Fanuc CRX25 with 7th axis

Robot Linear Rail System – Fanuc CRX25 with 7th axis

By: User badge
$185,275.22 USD
Vention robot transfer unit driven by dual gantry timing belt actuators on an aluminum extrusion structure. Overhead configuration for a Fanuc CRX25, robot included.

0 comments
View in 3D
Use desktop to open this design in the MachineBuilder
Not all parts available

Not sure where to start?

Get help from an expert

Technical Specifications

Spec Attribute Spec Value
Design number MF-RC-303791 v5
Weight 1829.3 kg
Dimensions (L x W x H) 7963 x 8041 x 2884 mm
Unit price $185,275.22 USD
Use case Manufacturing
Application Machine Tending
Assembly time 79:33

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Technical Specifications

Spec Attribute Spec Value
Design number MF-RC-303791 v5
Weight 1829.3 kg
Dimensions (L x W x H) 7963 x 8041 x 2884 mm
Unit price $185,275.22 USD
Use case Manufacturing
Application Machine Tending
Assembly time 79:33

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Questions & Answers