Right Side Door Wire Mesh Section

Right Side Door Wire Mesh Section
$2,589.56 USD
Vention machine guard and safety fence door section with interlock designed with wire mesh panels and t-slot aluminum extrusions. Integrate this section with other Vention designed safety assemblies.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-SF-291035 v4.2 |
Weight | 68.3 kg |
Dimensions (L x W x H) | 1539 x 1180 x 2214 mm |
Unit price | $2,589.56 USD |
Use case | Manufacturing |
Application | Safety Enclosures |
Assembly time | 3:37 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-SF-291035 v4.2 |
Weight | 68.3 kg |
Dimensions (L x W x H) | 1539 x 1180 x 2214 mm |
Unit price | $2,589.56 USD |
Use case | Manufacturing |
Application | Safety Enclosures |
Assembly time | 3:37 |
Share your designs with the community and get rewarded!