Rev2.2 - Robot ,Linear Slide Pick Place Robot System - Conveyor Outfeed

Rev2.2 - Robot ,Linear Slide Pick Place Robot System - Conveyor Outfeed
$10,478.70 USD
Universal Collaborative or Scara Robot Cart with Linear Slides for Pick/Place. Operators Place blank parts on Slide, robot loads/unloads machine then places finished parts on Conveyor System. Good for Packaging, Assembly, Machine Tending.
1 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-PP-198539 v38 |
Weight | 227.4 kg |
Dimensions (L x W x H) | 1451 x 2425 x 2139 mm |
Unit price | $10,478.70 USD |
Use case | Assembly |
Application | Pick & Place |
Assembly time | 19:45 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-PP-198539 v38 |
Weight | 227.4 kg |
Dimensions (L x W x H) | 1451 x 2425 x 2139 mm |
Unit price | $10,478.70 USD |
Use case | Assembly |
Application | Pick & Place |
Assembly time | 19:45 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback