Rev2 - Pick and Place Automation Component Cell

Rev2 - Pick and Place Automation Component Cell
$16,372.65 USD
Industrial robot cell used to pick, inspect, and place components in packaging. used with Fanuc LRmate 200id Robot. Asyril Shaker table and Fanuc vision guidance.
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-135605 v39.26 |
Weight | 381.4 kg |
Dimensions (L x W x H) | 1744 x 1725 x 2274 mm |
Unit price | $16,372.65 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 30:00 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-135605 v39.26 |
Weight | 381.4 kg |
Dimensions (L x W x H) | 1744 x 1725 x 2274 mm |
Unit price | $16,372.65 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 30:00 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback