vention-logo-sm
Community Designs
RA-RB-3668_ModificationForControlPanelMount

RA-RB-3668_ModificationForControlPanelMount

Community design

These components are needed to mount the control panel for the UR10 cobot on the pedestal.

Spec AttributeSpec Value
Technical Specifications
Design NumberMF-RB-125719
Weight2.83 kg
Dimensions (L x W x H)692 x 445 x 89 mm
ApplicationManufacturing
Assembly Time00:32

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part 45x45mm (675mm) Aluminum Extrusion image
45x45mm (675mm) Aluminum ExtrusionST-EXT-001-0675 - 675 X 45 X 45 mmShips next day
2
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
4
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
9
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips in 2 days
9

$96.77 USD

Similar Parts
    RA-RB-3668_ModificationForControlPanelMount | Vention