Overhead Surface Finishing Cell - UR10e

Overhead Surface Finishing Cell - UR10e
$71,720.76 USD
Vention overhead sanding and surface finishing robot cell designed with t-slot aluminum extrusions and a UR10e capable of reaching different size materials. Automate your manufacturing plant and increase your productivity with this customizable and highly scalable solution.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-SP-125862 v9 |
Weight | 234.9 kg |
Dimensions (L x W x H) | 1362 x 2913 x 2397 mm |
Unit price | $71,720.76 USD |
Use case | Manufacturing |
Application | Sanding & Surface Finishing |
Assembly time | 23:28 |