Overhead Robot Base - UR16e

Overhead Robot Base - UR16e
$68,380.99 USD
Vention overhead robot base for cobots designed with t-slot aluminum extrusions. Mounting compatible with robot brands such as Universal Robots and more.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-307915 v4 |
Weight | 111.8 kg |
Dimensions (L x W x H) | 1860 x 1237 x 2077 mm |
Unit price | $68,380.99 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 11:04 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-307915 v4 |
Weight | 111.8 kg |
Dimensions (L x W x H) | 1860 x 1237 x 2077 mm |
Unit price | $68,380.99 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 11:04 |